VID-NX480 Water Block (NVIDIA GeForce GTX 480 Video Card), Rev.1.1
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 29 March 2010
The Koolance VID-NX480 is a combined GPU and memory block for water cooling NVIDIA GTX 480 video cards in single and multi video configurations. It utilizes a high-performance microfin design (0.5mm) made of solid copper with anti-corrosive nickel plating. The cooler targets all primary heat-producing regions of the GTX 480, including the voltage regulators. The top stainless steel cover plate protects an LED illuminated acrylic lid.
Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.
NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.
| General | |
| Weight | 2.00 lb (0.91 kg) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, PMMA Acrylic, Silicone |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected