VR-AS39 Water Block (ASUS Motherboard VReg)
Part No. VR-AS39
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 05 April 2007
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 05 April 2007
The VR-AS39 is a cooler for ASUS motherboard MOSFET-based voltage
regulator circuits. It works with the 75mm (3") mounting hole distance. The VR-AS39 is created from solid
copper and plated in gold. G 1/4 BSPP fitting threading.
Verified ASUS boards:
- M2N32-SLI (Uses 1 x VR-AS40 and 1 x VR-AS39)
| General | |
| Weight | 0.60 lb (0.27 kg) |
| Wetted Materials | Gold-Plated Copper |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected