Koolance will be closed Dec. 25-26th for the holidays. Orders placed after 10AM Pacific on Wednesday., Dec. 24th will be processed on Mon., Dec. 29th.close

Categories

 
Currency

VR-AS41 Water Block (ASUS Motherboard VReg)

Part No. VR-AS41


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 21 May 2007

The VR-AS41 is a cooler for ASUS motherboard MOSFET-based voltage regulator circuits. It works with the 118mm (4.65") mounting hole distance. The VR-AS41 is created from solid copper and plated in gold. G 1/4 BSPP fitting threading.

Verified ASUS boards:

  • M2N-SLI Deluxe

General
Weight 0.60 lb (0.27 kg)
Wetted Materials Gold-Plated Copper

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.