Categories

 
Currency

Y-Splitter, Triple Female G 1/4 BSPP

Part No. SPL-YF3G4

Ship From?Price (1pc)Stock
USA FlagUSA$16.49179
S.Korea FlagS.Korea$10.991169
Volume Pricing USA
Qty 1 : $16.49/ea
10 : $15.41
25 : $15.05
50 : $14.33
100 : $13.61
250 : $13.43
500 : $13.25
1000+ : $13.07
Volume Pricing S.Korea
Qty 1 : $10.99/ea
10 : $10.27
25 : $10.03
50 : $9.55
100 : $9.07
250 : $8.95
500 : $8.83
1000+ : $8.71
RoHS CertifiedREACH Certified

Koolance "Y-shape" tubing splitter with three female G 1/4 BSPP threads. Made of nickel-plated brass.


General
Weight 0.10 lb (0.05 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.