Categories

 
Currency

Fittings for Flexible Plastic Tubing

Hose fittings for PVC, PE, PU, and other flexible plastic tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Swivel-lock and bulkhead panel mounted options are also available.



 

ID: 03mm (1/8in)

ID: 03mm (1/8in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options.

Thread: G 1/4 BSPPThread: G 1/4 BSPPThread: NPT 1/4Thread: NPT 1/4

 

ID: 06mm (1/4in)

ID: 06mm (1/4in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.

Thread: G 1/4 BSPPThread: G 1/4 BSPPThread: NPT 1/4Thread: NPT 1/4

 

ID: 10mm (3/8in)

ID: 10mm (3/8in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 10mm (3/8in) fittings are a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but are easier to incorporate.

Thread: G 1/4 BSPPThread: G 1/4 BSPPThread: NPT 1/4Thread: NPT 1/4

 

ID: 13mm (1/2in)

ID: 13mm (1/2in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 13mm (1/2in) loops can provide the highest flow rate and are the least restrictive.

Thread: G 1/4 BSPPThread: G 1/4 BSPPThread: NPT 1/4Thread: NPT 1/4

 

ID: 19mm (3/4in)

ID: 19mm (3/4in)

Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 19mm (3/4in) loops are used in industrial systems with very high flow rates.

Thread: G 3/8 BSPPThread: G 3/8 BSPPThread: NPT 1/2Thread: NPT 1/2Thread: NPT 3/8Thread: NPT 3/8