Categories

 
Currency

CHC-120-V06 Water Block (Motherboard Chipset) [06mm, 1/4in ID]

[Replaced By CHC-122]
Part No. CHC-120-V06


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 18 January 2007
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Put heatpipes to shame. The CHC-120-V06 is designed to provide high efficiency liquid cooling for motherboard northbridge or southbridge chipsets (including those below PCI-Express cards). Versatile mounting hardware allows the CHC-120-V06 to cool almost all types of mainboards, or heat sources up to approximately 120W. Materials are solid copper with 24k gold plating and anodized aluminum top.


General
Weight 0.80 lb (0.36 kg)
Wetted Materials Gold-Plated Copper, Nickel-Plated Aluminum
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.