CHC-36-D06 Water Block (Motherboard Chipset) [06mm, 1/4in ID]
Part No. CHC-36-D06
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 14 February 2007
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 14 February 2007
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
The CHC-36-D06 is a low profile northbridge/southbridge chipset cooler made of copper and plated in 24k gold. Flexible mounting hardware allows it to mount virtually any type of motherboard, including "hook style" heat sink mounts.
| General | |
| Weight | 0.70 lb (0.32 kg) |
| Wetted Materials | Gold-Plated Copper |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - chc-36-d06_d1.gif
Diagram - chc-36-d06_d2.gif
Diagram - chc-36-d06_d3.gif
Diagram - chc-36-d06_d4.gif
Diagram - chc-36-d06_d5.gif
Diagram - chc-36-d06_o0.gif
Diagram - chc-36-d06_o1.gif
Diagram - chc-36-d06_d0.gif
Diagram - chc-36-d06_d6.gif
Diagram - chc-36-d06_o2.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected