HD-50-L06 Water Block (Hard Drive) [06mm, 1/4in ID]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 10 January 2005
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
The HD-50-L06 utilizes Koolance's patented Hydra-Pak soft cooler technology. While substantially reducing the cooler's weight, the
Hydra-Pak also eliminates the need for thermal encapsulate required by earlier coolers.
The hard drive liquid cooler captures heat from the spindle motor and printed circuit boards of a single IDE, SATA, SCSI, or SAS
drive. For a better understanding of compatibility, please click here.
| General | |
| Weight | 0.30 lb (0.14 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected