Ambient Liquid Cooling

Ambient liquid cooling or LAAC (liquid assisted air cooling) products dissipate heat using a coolant pump and radiator with forced airflow. They are ideal for applications such as AI hardware, where semiconductors can generally be cooled with liquid above the room temperature. The cooling capacities for these products are listed with the liquid 25°C (45°F) above the incoming air temperature, or a 25°C delta-T. If the heat load is lower than the stated capacity, the liquid temperature can be proportionally closer to ambient.
Showing 1 to 8 of 8 (1 Pages)
ALX-15KA Liquid Cooling System
Part No. ALX-15KA
Part No. ALX-15KA
ALX-15KA is a floor-standing, 15kW ambient liquid cooling system with high output pump. It accepts standard 100-240V AC input power with a maximum consumption of 700W.
For convenient coolant filling and draining, an electronic transfer pump i ...
ALX-3000 Liquid Cooling System
Part No. ALX-3000
Part No. ALX-3000
ALX-3000 provides approximately 3000W of cooling (with a 25°C liquid-ambient delta) utilizing two internal copper/brass radiators. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of ...
ALR-4600C Liquid Cooling System
Part No. ALR-4600C
Part No. ALR-4600C
ALR-4600 is a high performance ambient liquid cooling system. It can be operated in horizontal or vertical orientations, and is rack-mountable. This model contains a large eight x 120mm fan copper/brass radiator, providing roughly 4900W of cooling ...
Expected Jun 03
ALR-4600A Liquid Cooling System
Part No. ALR-4600A
Part No. ALR-4600A
ALR-4600 is a high performance ambient liquid cooling system. It can be operated in horizontal or vertical orientations, and is rack-mountable. This model contains a large eight x 120mm fan aluminum radiator, providing roughly 4500W of cooling wit ...
ALH-2000 Liquid Cooling and Heating System (Rev.2.1)
Part No. ALH-2000
Part No. ALH-2000
ALH-2000 is an ambient liquid cooling system with heating capabilities to maintain a steady temperature for a non-constant heat load, or for a cold plate/sample which must stay near or above the ambient room temperature.
ALH-2000 monitors cool ...
ALX-1450-P400 Modular Liquid Cooling System (Rev.3.0)
Part No. ALX-1450-P400
Part No. ALX-1450-P400
ALX-1450-P400 contains a two-fan copper/brass radiator, providing about 1450W of cooling with a 25°C liquid-ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most feature ...
ALX-2000-P400 Modular Liquid Cooling System (Rev.3.0)
Part No. ALX-2000-P400
Part No. ALX-2000-P400
ALX-2000-P400 contains a three-fan copper/brass radiator, providing about 2000W of cooling with a 25°C liquid-ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most featu ...
ALX-750-P400 Modular Liquid Cooling System (Rev.3.0)
Part No. ALX-750-P400
Part No. ALX-750-P400
ALX-750-P400 contains a one-fan copper/brass radiator, providing about 750W of cooling with a 25°C liquid-ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most features ...
Showing 1 to 8 of 8 (1 Pages)








Stay Connected