Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

Tubing

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. Diameter, wall thickness, and material density affects the bend radius.



 

ID: 06mm (1/4in)

ID: 06mm (1/4in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 6mm (1/4in) ID is an effective choice for low clearance applications like rack mounted and blade servers.

 

ID: 10mm (3/8in)

ID: 10mm (3/8in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes.10mm (3/8in) ID is a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but is more easily incorporated.

 

ID: 13mm (1/2in)

ID: 13mm (1/2in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 13mm (1/2in) ID loops provide high flow rates with low restriction.

 

Rolls, Bulk

Rolls, Bulk

Bulk rolls of Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing are available in 50-100m (164-328ft) quantities.

 

Spring Wrap

Spring Wrap

Tubing spring wrap fits around tubing like a sleeve to prevent kinking in tight turns. Koolance spring wrap is made of steel with plastic coating for added durability.

OD: 10mm (3/8in)OD: 10mm (3/8in)OD: 13mm (1/2in)OD: 13mm (1/2in)OD: 16mm (5/8in)OD: 16mm (5/8in)OD: 19mm (3/4in)OD: 19mm (3/4in)