Koolance will be closed for Labor Day on Monday, Sept. 2. Orders placed after 10AM Pacific on Friday, Aug. 30 will be processed on Tuesday, Sept. 3.close

Categories

 
Currency

MB-ASP6T7WS Water Block (ASUS P6T7 WS SuperComputer Motherboard)

Part No. MB-ASP6T7WS This product is archived and displayed for information only. It is no longer available for purchase. Released: 29 March 2010

The MB-ASP6T7WS water block is designed exclusively for the ASUS P6T7 WS SuperComputer motherboard (not included). It liquid cools the northbridge, southbridge, and voltage regulators using fixed copper pipe and blocks. Materials include copper and brass with anti-corrosive nickel plating. G 1/4 BSPP fitting threading.


General
Weight 3.25 lb (1.47 kg)
Wetted Materials Copper, Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, Silicone
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.