MB-ASP6T7WS Water Block (ASUS P6T7 WS SuperComputer Motherboard)
Part No. MB-ASP6T7WS
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 29 March 2010
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 29 March 2010
The MB-ASP6T7WS water block is designed exclusively for the ASUS P6T7 WS SuperComputer motherboard (not included). It liquid cools the northbridge, southbridge, and voltage regulators using fixed copper pipe and blocks. Materials include copper and brass with anti-corrosive nickel plating. G 1/4 BSPP fitting threading.
| General | |
| Weight | 3.25 lb (1.47 kg) |
| Wetted Materials | Copper, Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, Silicone |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - mb-asp6t7ws_d0.gif
Manual - manual_mb-universal_d100eng.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected