MB-ASR3F Water Block (ASUS Rampage III Formula Motherboard)
Part No. MB-ASR3F
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 21 December 2010
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 21 December 2010
The MB-ASR3F water block is designed exclusively for the ASUS Rampage III Formula motherboard (not included). It liquid cools the northbridge chipset and other nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and steel top cover. G 1/4 BSPP fitting threading.
| General | |
| Weight | 1.30 lb (0.59 kg) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM |
Manual - manual_mb-universal_d100eng.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected