Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

MB-ASR3F Water Block (ASUS Rampage III Formula Motherboard)

Part No. MB-ASR3F


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 21 December 2010

The MB-ASR3F water block is designed exclusively for the ASUS Rampage III Formula motherboard (not included). It liquid cools the northbridge chipset and other nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and steel top cover. G 1/4 BSPP fitting threading.


General
Weight 1.30 lb (0.59 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.