Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

HD-57 Soft Cold Plate for 3.5in Hard Drives

Part No. HD-57


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 20 December 2007

The double sided Koolance HD-57 captures heat from the spindle motor and printed circuit boards of one or two 3.5-inch IDE, SATA, SCSI, or SAS drives. The HD-57 allows any available fitting diameter.

Using Koolance's patented Hydra-PakTM soft cooler technology, the cooler's weight is substantially reduced while eliminating the need for thermal encapsulate required by earlier coolers.

NOTE: Depending on the fittings chosen for it, the HD-57 water block may not work in all systems. If your chassis places the hard drive connections near a side panel (perpendicular to the front), make sure the selected HD-57 fittings will fit. Each fitting page has a "diagrams" button with dimensions. Furthermore, the HD-57 requires more room between hard drives than other Koolance hard drive water blocks. For a better understanding of compatibility, please click here.


General
Weight 0.60 lb (0.27 kg)
Max Pressure Tolerance @ 25°C 0.7kgf/cm2 (10psi)
Max Temperature Tolerance 60°C (140°F)
Wetted Materials Nickel-Plated Brass, Koolance Hydra-Pak
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
3D Model - hd-57.step.zip
Diagram - hd-57_d0.gif
Diagram - hd-57_d2.gif
Diagram - hd-57_d1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.