MB-ASC3F Water Block (ASUS Crosshair III Formula Motherboard)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 31 December 2009
	The MB-ASC3F water block is designed exclusively for the ASUS Crosshair III Formula motherboard. It liquid cools the northbridge chipset and other nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and an acrylic and steel top cover. G 1/4 BSPP fitting threading.
	
	NOTE: This product handles the VReg area (no Koolance "MVR" water blocks are needed).
| General | |
| Weight | 1.25 lb (0.57 kg) | 
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, PMMA Acrylic, Stainless Steel, EPDM | 
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

							
Stay Connected