MB-ASP6WR Water Block (ASUS P6T6 WS Revolution Motherboard)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 23 April 2009
The MB-ASP6WR water block is designed exclusively for the ASUS P6T6 WS Revolution motherboard. It liquid cools the
northbridge and southbridge chipsets, along with nearby components. Materials include copper with anti-corrosive
nickel plating and an acrylic top. G 1/4 BSPP fitting threading.
NOTE: Other products recommended for the ASUS P6T6 VReg area include 2 x
MVR-40, 1 x
MVR-PLT76, and 1 x
MVR-PLT67.
| General | |
| Weight | 1.00 lb (0.45 kg) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, PMMA Acrylic, Silicone |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected