Categories

 
Currency

MB-ASR4E Water Block (ASUS Rampage IV Extreme Motherboard)

Part No. MB-ASR4E


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 22 November 2011

The MB-ASR4E water block is designed exclusively for the ASUS Rampage IV Extreme motherboard (not included). It includes two custom water blocks for the primary chipset and VRM. Materials are copper with anti-corrosive nickel plating, and an acetal body. G 1/4 BSPP fitting threading.


General
Weight 1.25 lb (0.57 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.