Tubing, PU Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 15m / 49.2ft]
Part No. HOS-10X13PU-CL-15M
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
Koolance clear polyurethane tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Length 15m / 49.2ft. Bend radius is approximately 42mm (1.7in).
| General | |
| Weight | 2.60 lb (1.18 kg) |
| Max Pressure Tolerance @ 25°C | 6kgf/cm2 (85psi) |
| Max Temperature Tolerance | 80°C (176°F) |
| Hardness (Shore) | 85A |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - hos-10x13pu-cl_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected