VID-282 Water Block (NVIDIA GeForce 8800GTX/Ultra Video Card)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 January 2007
The Koolance VID-282 is a combined GPU and memory cooler for high-end video cooling of GeForce 8800GTX or 8800 Ultra in single or multi video configurations. It combines a full gold-plated solid copper cooler which targets all primary heat-producing regions of the 8800GTX/Ultra (including the voltage regulators).
Put heatpipes to shame. The CHC-120 is designed to provide high efficiency liquid cooling for motherboard northbridge chipsets.
Versatile mounting hardware allows the CHC-120 to cool almost all types of mainboards, or heat sources up to approximately 120W.
Materials are solid copper with 24k gold plating and anodized aluminum top. G 1/4 BSPP fitting threading.
On certain motherboards, the CHC-120 may conflict with PCI-Express cards if placed on a southbridge chipset (due to the fittings).
The CHC-120-V06 is instead recommended.
| General | |
| Weight | 2.25 lb (1.02 kg) |
| Wetted Materials | Gold-Plated Copper, Aluminum, Silicone |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected