Categories

 
Currency

VID-NV2-L06 Water Block (NVIDIA GeForce 6800/7800 Video Card) [06mm, 1/4in]

Part No. VID-NV2-L06


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 06 January 2005
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Liquid cool your video chipset and memory! A revised version of Koolance's popular VID-NV1-L06, the VID-NV2-L06 works with a wider array of GeForce 7800 and 6800 cards, including: 7900GTX, 7800GT, 7800GTX, 6800, 6800LE, 6800GT, and 6800 Ultra in AGP, PCI-Express, and SLI configurations.

The VID-NV2-L06 will work on most 7900GT cards when not using an SLI bridge connector. It will also work on most GT, LE, Ultra, GS, and XT versions of the 6800. Please note the VID-NV2-L06 will not work with regular GeForce 6800, or 7800GS card.

Installation is simple, with 360-degree rotational fittings and a tool-less mounting bracket. The VID-NV2-L06 combines a gold-plated high density solid copper GPU cooler, and anodized aluminum memory cooler.

NOTE: Be sure to grab some video RAM heat sinks if there are any rear modules (predominantly GeForce 6 series).


General
Weight 0.75 lb (0.34 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.