Koolance will be closed Jan. 1st through Jan. 2nd for New Year's. Orders placed after 10AM Pacific on Wed., Dec. 31st will be processed on Mon., Jan. 5th.close

Categories

 
Currency

VID-NX285N Water Block (NVIDIA GeForce GTX 275/285 Video Card), Type 2

Part No. VID-NX285N


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 24 June 2009

The new Koolance VID-NX285N is a combined GPU and memory cooler for high-end video cooling of revised layout NVIDIA GeForce GTX 275, 285 1GB, and 285 2GB cards in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat- producing regions of the video card (including the voltage regulators). An acrylic lid allows coolant visibility under the logo.

Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.


General
Weight 2.00 lb (0.91 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, PMMA Acrylic, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.