Currency

CTR-CD1224 12V or 24V Pump & Fan Controller With Display

SKU: CTR-CD1224
Availability: In Stock

Orders for FedEx placed in the next 7 hours, 14 minutes ship today.
Price:
1 at $169.99
5 at $164.86
10 at $159.73
25+ at $154.59
Qty:   Add to Cart


   - OR -   
Add Fan Wiring Harness?
Add Pump?

The CTR-CD1224 is a pump and fan speed controller and temperature monitoring unit in a 5.25in drive bay profile. The maximum pump output can be set for 12V or 24V. This unit incorporates a 2-line OLED display for user control and feedback.

  • Configure a dynamic fan ramp based on min/max temperature set points
  • Show flow rate in LPM or GPM (optional Koolance flow meter required)
  • Controls a 12VDC (max 36W) or 24VDC (max 50W) pump with 10 user levels
  • Fan output up to 2A (12VDC) on each connector
  • Show pump and fan RPM
  • Select only the values you want displayed
  • Adjust alarm and shutdown points independentally for all 3 temperature sensors (included)
  • Shutdown relay can be configured as normally-open or normally-closed
  • Powered by a 12VDC input

The CTR-CD1224 has three fan outputs. To connect more than three fans, simply add them together with a fan wiring harness. A pump wiring harness is included for powering a Koolance 3-pin or 4-pin pump.

CAUTION: Do not operate components at voltages which exceed their specifications. Running a 12V-max pump at 24V from the speed controller can damage the pump. Do not connect devices which exceed the controller’s maximum power rating (36W@12V, 50W@24V).

General
Weight 1.50 lb (0.68 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.