Categories

 
Currency

Pump Fitting & Reservoir Base for PMP-450/S, Rev.2.1

Part No. COV-RP450 In-Stock Icon In Stock Fedex orders placed now will ship on May 13th.
$60.49
Volume Pricing
Qty 1 : $60.49/ea
10 : $58.80
25 : $57.10
50 : $55.41
100 : $54.90
250 : $54.06
500+ : $53.55
RoHS CertifiedREACH Certified
Add Related Products Pump
BSPP Fittings

COV-RP450 is an acetal fitting and reservoir base for the Koolance PMP-450 and PMP-450S pumps. Pump, reservoir, and fittings are sold separately. Along with enabling the use of any G 1/4 BSPP (parallel) thread fitting style and diameter, it allows flow to be specifically directed for increased pump performance or broader chassis integration. Fitting base, mounting bracket, coupler for 60mm OD reservoirs, socket plug, and mounting hardware are included.

Koolance 60mm OD acrylic reservoir bodies can be directly connected to the COV-RP450 by using the included reservoir coupler. For 80mm OD reservoirs, use separate reservoir thread adapter TNK-CNT50T70.


General
Weight 1.50 lb (0.68 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Wetted Materials Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.