Categories

 
Currency

Water Blocks

Water Blocks

Archived products are discontinued and no longer available from Koolance. Water blocks contain a history of major cooling blocks Koolance has released over the years, including coolers for: CPU, video cards, motherboards, hard drives, memory, and voltage regulators.

Display:
Show:
Sort By:
CPU-400A-S Water Block (AMD Threadripper Processor)
[Archived]
Koolance's CPU-400A-S features record-breaking thermal performance with a microfin nickel-plated copper cold plate, acetal top, and rugged steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm ( ...
CPU-400I Water Block (Intel Processor)
[Archived]
Koolance's CPU-400 features record-breaking thermal performance with a microfin nickel-plated copper cold plate, acetal top, and rugged steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4 ...
CPU-400A Water Block (AMD Processor)
[Archived]
Koolance's CPU-400 features record-breaking thermal performance with a microfin nickel-plated copper cold plate, acetal top, and rugged steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4 ...
VID-NX1080 Water Block, Acrylic (NVIDIA GeForce GTX 1080 and 1070 Video Cards)
[Archived]
The Koolance VID-NX1080 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 1080 and GTX 1070 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid coppe ...
CPU-390CI Water Block, Copper Top (Intel Processor)
[Archived][Replaced By CPU-400I]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390CI features a microfin nickel-plated copper cold plate, ...
CPU-390I Water Block, Acrylic Top (Intel Processor)
[Archived][Replaced By CPU-400I]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390I features a microfin nickel-plated copper cold plate, ...
CPU-390A Water Block, Acrylic Top (AMD Processor)
[Archived][Replaced By CPU-400A]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390A features a microfin nickel-plated copper cold plate, ...
CPU-390CA Water Block, Copper Top (AMD Processor)
[Archived]
Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops. CPU-390CA features a microfin nickel-plated copper cold plate, ...
VID-NX1080 Water Block, Acetal (NVIDIA GeForce GTX 1080 and 1070 Video Cards)
[Archived]
The Koolance VID-NX1080 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 1080 and GTX 1070 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid coppe ...
VID-NXTTNX Water Block (NVIDIA GeForce GTX 980 Ti, GTX TITAN X Video Card)
[Archived]
The Koolance VID-NXTTNX is a full coverage video block for water cooling NVIDIA reference GeForce GTX 980 Ti and GTX TITAN X cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid ...
HD-70 Cold Plate for 2.5in Hard Drives, 102mm x 100mm (4in x 3.9in)
[Archived]
The Koolance HD-70 is a double-sided water block for up to two 2.5-inch SSD or notebook hard drives (not included). Drives can be oriented with data/power connections facing with or away from the hose fittings, and are secured with anodized alumin ...
VID-NX980 Water Block (NVIDIA GeForce GTX 980 Video Card)
[Archived]
The Koolance VID-NX980 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 980 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-cor ...
VID-AR295X2 Water Block (AMD Radeon R9 295X2)
[Archived]
The Koolance VID-AR295X2 is a full coverage video block for water cooling AMD Radeon R9 295X2 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nick ...
VID-NXTTN2 Water Block (NVIDIA GeForce GTX TITAN/Black, 780/Ti Video Card)
[Archived]
The Koolance VID-NXTTN2 is a full coverage video block for water cooling NVIDIA reference GeForce GTX TITAN, TITAN Black, GTX 780, and GTX 780 Ti cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) ...
VID-AR290X Water Block, Rev.1.1 (AMD Radeon R9 290, 290X)
[Archived]
The Koolance VID-AR290X is a full coverage video block for water cooling AMD Radeon R9 290 and 290X cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosiv ...