Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

MB-ASM3F Water Block (ASUS Maximus III Formula Motherboard)

Part No. MB-ASM3F


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 22 October 2009

The MB-ASM3F water block is designed exclusively for the ASUS Maximus III Formula motherboard. It liquid cools the northbridge chipset and nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and an acrylic top with steel plate cover. G 1/4 BSPP fitting threading.

NOTE: Other products recommended for the ASUS Maximus III Formula VReg area include 2 x MVR-40, 1 x MVR-PLT76, and 1 x MVR-PLT84.


General
Weight 1.00 lb (0.45 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, PMMA Acrylic, Stainless Steel, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.