Pump Reservoir Base for PMP-420/500/600 (60mm OD)
Ship From? | Price (1pc) | Stock |
---|---|---|
![]() | $26.39 | 68 |
![]() | $23.99 | 0 |
Volume Pricing
![]() |
---|
Qty 1 : $26.39/ea |
10 : $25.73 |
25 : $25.07 |
50 : $24.42 |
100 : $24.22 |
250 : $23.89 |
500+ : $23.69 |
CNT-PMP500T is an acetal reservoir base for the Koolance PMP-420, PMP-500, and PMP-600 (sold separately). Koolance 60mm OD acrylic reservoir bodies can be directly connected to the CNT-PMP500T. The fitting on the reservoir side can be pointed in any direction before tightening to the pump.
O-rings for pump and reservoir sides, a stainless steel liquid partition, and nickel-plated brass attachment fitting are included.
General | |
Weight | 0.25 lb (0.11 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 70°C (158°F) |
Wetted Materials | Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected